Multispeed Motor, 5 & 1.25 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 RPM, 184T Frame, DP
Multispeed Motor, 5 & 1.25 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 RPM, 184T Frame, DP - 184TTDBD7287
Part#: 184TTDBD7287
Catalog#: Y486B
Model#: 184TTDBD7287AA
Weight: 79 lb
List Price: $1,836.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2008
- Class F Insulation System
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient, 1.15SF
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 & 1.25 Hp |
| Output KW | Output KW: 3.7 & 0.93 kW | Voltage | Voltage: 200-230 & 200-230 V |
| Speed | Speed: 1770 & 880 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 86.5 & 76.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 14-13 & 5.3-5.25 A |
| Power Factor | Power Factor: 81.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT |
| KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 2 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.036 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 200-230 V | Current | Current: 14.0-13.0 A |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7322 |
| Outline Drawing | Outline Drawing: SS600198-200 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 79.00 LB | UPC | UPC: 722856211996 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 7.00 | 25%: 7.60 | 50%: 8.40 | 75%: 10.40 | 100%: 13.00 | 115%: 14.40 | 125%: 15.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.20 | 50%: 2.20 | 75%: 3.20 | 100%: 4.20 | 115%: 4.90 | 125%: 5.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.8 | 50%: 86.5 | 75%: 88.4 | 100%: 86.5 | 115%: 88.2 | 125%: 87.9 |
| % of Rated Load: Power Factor (%) | 0%: 8.2 | 25%: 39.2 | 50%: 61.8 | 75%: 74.5 | 100%: 81.5 | 115%: 84.5 | 125%: 85.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,778 | 100%: 1,770 | 115%: 1,762 | 125%: 1,760 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 95.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.67 | 50%: 7.36 | 75%: 11.09 | 100%: 14.85 | 115%: 17.12 | 125%: 18.65 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 67.50 | Current (%): 0.0 | Torque (ft-lbs): 45.58 | Torque (%): 307.0 | Speed (RPM): 0 | Rated Output (KW): 35.27 | Power Factor (%): 65.2 | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 41.00 | Current (%): 615.0 | Torque (ft-lbs): 62.33 | Torque (%): 420.0 | Speed (RPM): 1,415 | Rated Output (KW): 26.85 | Power Factor (%): 81.5 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 6.50 | Current (%): 100.0 | Torque (ft-lbs): 14.85 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 4.22 | Power Factor (%): 81.5 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 3.50 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.24 | Power Factor (%): 8.2 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!