5,1800,DP,184,3/60/208-230/PC
5,1800,DP,184,3/60/208-230/PC
Part#: 184TTDR17033
Catalog#: 184TTDR17033
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 16.4-14.8 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: PC |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 | UL | UL: Recognized |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.05 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 16.4-14.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1800 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS69383-725 | Voltage | Voltage: 208-230 V |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 81.5 % |
Weight | Weight: 90.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.80 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 14.80 | 115%: 0.00 | 125%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 4.60 | 115%: 0.00 | 125%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 81.5 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 78.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 1,670 | 115%: 0 | 125%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 15.70 | 115%: 0.00 | 125%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 51.00 | Current (%): 689.0 | Torque (ft-lbs): 67.00 | Torque (%): 427.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 38.00 | Current (%): 514.0 | Torque (ft-lbs): 62.00 | Torque (%): 395.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!