3/.75,1800/900,DP,184T,3/60/200
3/.75,1800/900,DP,184T,3/60/200
Part#: 184TTDR17205
Catalog#: 184TTDR17205
Weight: 59 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3,0.75 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1755,870 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.9,4.15 A | Power Factor | Power Factor: 73.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.67 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 9.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1755 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: A-SS65625-675 | Voltage | Voltage: 200 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 59.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.90 | 25%: 7.36 | 50%: 8.05 | 75%: 8.97 | 100%: 9.89 | 115%: 11.50 | 125%: 12.19 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 0.87 | 50%: 1.50 | 75%: 2.10 | 100%: 2.70 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.5 | 50%: 76.0 | 75%: 80.0 | 100%: 82.5 | 115%: 82.5 | 125%: 82.0 |
% of Rated Load: Power Factor (%) | 0%: 11.5 | 25%: 34.5 | 50%: 53.0 | 75%: 66.0 | 100%: 73.4 | 115%: 78.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,755 | 115%: 1,750 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.60 | 100%: 8.90 | 115%: 10.20 | 125%: 11.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 37.00 | Current (%): 860.0 | Torque (ft-lbs): 16.50 | Torque (%): 185.0 | Speed (RPM): 130 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 37.00 | Current (%): 860.0 | Torque (ft-lbs): 17.50 | Torque (%): 197.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 25.00 | Current (%): 581.0 | Torque (ft-lbs): 38.00 | Torque (%): 427.0 | Speed (RPM): 1,460 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 30.00 | Current (%): 698.0 | Torque (ft-lbs): 30.00 | Torque (%): 337.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 34.00 | Current (%): 791.0 | Torque (ft-lbs): 23.00 | Torque (%): 258.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!