1,720,DP,184T,3/60/230/460
1,720,DP,184T,3/60/230/460
Part#: 184TTDR7131
Catalog#: 184TTDR7131
Weight: 64 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 685 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.6/2.3 A | Power Factor | Power Factor: 55.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 21 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 4.6/2.3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 685 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS65625-725 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 72 % |
Weight | Weight: 64.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.60 | 25%: 1.70 | 50%: 1.80 | 75%: 2.00 | 100%: 2.30 | 115%: 2.50 | 125%: 2.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.14 | 25%: 0.34 | 50%: 0.55 | 75%: 0.79 | 100%: 1.00 | 115%: 1.20 | 125%: 1.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 55.0 | 50%: 67.0 | 75%: 71.0 | 100%: 72.0 | 115%: 70.5 | 125%: 69.5 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 26.0 | 50%: 38.5 | 75%: 49.0 | 100%: 55.9 | 115%: 60.5 | 125%: 62.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 710 | 50%: 705 | 75%: 695 | 100%: 685 | 115%: 675 | 125%: 670 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.70 | 100%: 7.70 | 115%: 9.00 | 125%: 9.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 4.80 | Current (%): 209.0 | Torque (ft-lbs): 15.00 | Torque (%): 195.0 | Speed (RPM): 560 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 5.00 | Current (%): 217.0 | Torque (ft-lbs): 14.00 | Torque (%): 182.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 6.00 | Current (%): 261.0 | Torque (ft-lbs): 12.50 | Torque (%): 162.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 7.00 | Current (%): 304.0 | Torque (ft-lbs): 8.50 | Torque (%): 110.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 2.30 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 97.0 | Speed (RPM): 685 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 7.10 | Current (%): 309.0 | Torque (ft-lbs): 8.60 | Torque (%): 112.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.5 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!