2,1200,DP,184HPZ,3/60/208-230/460
2,1200,DP,184HPZ,3/60/208-230/460
Part#: 184TTDR7398
Catalog#: 184TTDR7398
Weight: 95 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1145 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184HPZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.0-6.8/3.4 A | Power Factor | Power Factor: 69.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 7210 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.84 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: HP Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPZ |
Current | Current: 6.0-6.8/3.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1145 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS67815-575 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 80 % |
Weight | Weight: 95.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 19.50 | Current (%): 574.0 | Torque (ft-lbs): 19.00 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 65.5 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 15.50 | Current (%): 456.0 | Torque (ft-lbs): 25.00 | Torque (%): 278.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 18.50 | Current (%): 544.0 | Torque (ft-lbs): 18.00 | Torque (%): 200.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 17.00 | Current (%): 500.0 | Torque (ft-lbs): 22.00 | Torque (%): 244.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 13.00 | Current (%): 382.0 | Torque (ft-lbs): 28.00 | Torque (%): 311.0 | Speed (RPM): 870 | Rated Output (KW): | Power Factor (%): 78.5 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!