3,1500/750,DP,184T,3/50/380
3,1500/750,DP,184T,3/50/380
Part#: 184TTDR9204
Catalog#: 184TTDR9204
Weight: 82 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3,0.75 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1465,725 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 5.2,2.2 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 203 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 24.6 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 5.2 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1465 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: A-SS65625-825 | Voltage | Voltage: 380 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 82.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.60 | 25%: 3.00 | 50%: 3.50 | 75%: 4.20 | 100%: 5.20 | 115%: 5.60 | 125%: 6.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.70 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 78.5 | 75%: 81.5 | 100%: 82.5 | 115%: 82.5 | 125%: 81.5 |
% of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 42.0 | 50%: 62.0 | 75%: 74.0 | 100%: 82.0 | 115%: 84.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,485 | 75%: 1,475 | 100%: 1,465 | 115%: 1,460 | 125%: 1,455 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.60 | 50%: 5.30 | 75%: 8.00 | 100%: 10.80 | 115%: 12.50 | 125%: 13.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 9.50 | Current (%): 432.0 | Torque (ft-lbs): 10.00 | Torque (%): 182.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 8.50 | Current (%): 386.0 | Torque (ft-lbs): 13.00 | Torque (%): 236.0 | Speed (RPM): 575 | Rated Output (KW): | Power Factor (%): 75.0 | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!