3,1500,DP,184T,3/50/415
3,1500,DP,184T,3/50/415
Part#: 184TTDW16060
Catalog#: 184TTDW16060
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1475 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4.5 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 4.5 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1475 rpm | Connection Drawing | Connection Drawing: 005102-01ME |
Outline Drawing | Outline Drawing: 035530-1000 | Voltage | Voltage: 415 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 90 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.24 | 25%: 2.47 | 50%: 297.59 | 75%: 364.43 | 100%: 4.44 | 115%: 4.99 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.69 | 50%: 1.27 | 75%: 187.00 | 100%: 2.48 | 115%: 2.86 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.2 | 50%: 88.0 | 75%: 89.0 | 100%: 90.0 | 115%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 37.5 | 50%: 60.0 | 75%: 71.5 | 100%: 78.0 | 115%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,490 | 75%: 1,480 | 100%: 1,475 | 115%: 1,468 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 27.00 | Current (%): 0.0 | Torque (ft-lbs): 44.60 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 13.50 | Power Factor (%): 75.8 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 43.20 | Current (%): 0.0 | Torque (ft-lbs): 28.84 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 14.80 | Power Factor (%): 52.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 42.20 | Current (%): 0.0 | Torque (ft-lbs): 22.05 | Torque (%): 0.0 | Speed (RPM): 286 | Rated Output (KW): 13.50 | Power Factor (%): 52.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!