Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 184JMV Frame, DP

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 184JMV Frame, DP - 184TTDW16310
Part#: 184TTDW16310
Catalog#: E163B
Model#: 184TTDW16310AA
Weight: 90 lb
List Price: $1,271.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover included
- Mechanically locked on shaft end
- Continuous duty
- F1 mounting only, cannot reassemble to F2
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3490 & 2905 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184JMV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 & 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 17.8/8.9 & 15/7.5 A |
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: A |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6207 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 17.12 in |
| Frame Length | Frame Length: 10.5 in | Shaft Diameter | Shaft Diameter: 7/8 in |
| Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JMV |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 17.8/8.9 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3490 rpm | Connection Drawing | Connection Drawing: 005010.01 |
| Outline Drawing | Outline Drawing: 035568-1050 | Packaged Length | Packaged Length: 18.31 IN |
| Weight | Weight: 90.00 LB | UPC | UPC: 722856050960 |
| Packaged Width | Packaged Width: 13.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.44 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 3.50 | 50%: 5.00 | 75%: 6.80 | 100%: 8.90 | 115%: 10.20 | 125%: 11.10 |
| % of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.70 | 50%: 3.20 | 75%: 4.72 | 100%: 6.31 | 115%: 7.30 | 125%: 8.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.0 | 50%: 86.0 | 75%: 89.0 | 100%: 88.5 | 115%: 88.4 | 125%: 87.7 |
| % of Rated Load: Power Factor (%) | 0%: 11.2 | 25%: 61.0 | 50%: 80.3 | 75%: 87.1 | 100%: 89.0 | 115%: 89.8 | 125%: 90.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,573 | 50%: 3,548 | 75%: 3,520 | 100%: 3,490 | 115%: 3,470 | 125%: 3,456 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 70.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.55 | 75%: 8.40 | 100%: 11.27 | 115%: 13.10 | 125%: 14.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 75.00 | Current (%): 843.0 | Torque (ft-lbs): 28.50 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): 36.00 | Power Factor (%): 47.5 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 71.00 | Current (%): 798.0 | Torque (ft-lbs): 24.00 | Torque (%): 212.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 68.00 | Current (%): 764.0 | Torque (ft-lbs): 25.00 | Torque (%): 221.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 64.00 | Current (%): 719.0 | Torque (ft-lbs): 30.00 | Torque (%): 265.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 562.0 | Torque (ft-lbs): 39.00 | Torque (%): 345.0 | Speed (RPM): 2,630 | Rated Output (KW): 31.00 | Power Factor (%): 74.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 8.90 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,490 | Rated Output (KW): 6.30 | Power Factor (%): 89.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 25.00 | Power Factor (%): 11.2 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |




