3,1800,DP,184T,3/60/575
3,1800,DP,184T,3/60/575
Part#: 184TTDW17208
Catalog#: 184TTDW17208
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3,0.75 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1765,885 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.2,2.2 A | Power Factor | Power Factor: 83.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 3.2 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: NONE | Voltage | Voltage: 575 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.66 | 25%: 1.76 | 50%: 2.13 | 75%: 2.64 | 100%: 3.20 | 115%: 3.68 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 0.80 | 50%: 1.41 | 75%: 2.04 | 100%: 2.70 | 115%: 3.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.3 | 50%: 79.7 | 75%: 82.3 | 100%: 82.5 | 115%: 81.8 |
% of Rated Load: Power Factor (%) | 0%: 36.0 | 25%: 46.0 | 50%: 66.4 | 75%: 77.3 | 100%: 83.4 | 115%: 85.9 |
% of Rated Load: Speed (RPM) | 0%: 1,795 | 25%: 1,792 | 50%: 1,782 | 75%: 1,773 | 100%: 1,765 | 115%: 1,755 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 65.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 20.07 | Current (%): 502.0 | Torque (ft-lbs): 28.90 | Torque (%): 325.0 | Speed (RPM): 1,443 | Rated Output (KW): 14.04 | Power Factor (%): 87.8 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 30.27 | Current (%): 757.0 | Torque (ft-lbs): 19.44 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 18.65 | Power Factor (%): 77.3 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 17.49 | Torque (%): 197.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.00 | Current (%): 100.0 | Torque (ft-lbs): 8.90 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 2.70 | Power Factor (%): 83.4 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!