7 1/2,3490,DP,184T,3/60/230/460
7 1/2,3490,DP,184T,3/60/230/460
Part#: 184TTDW6005
Catalog#: 184TTDW6005
Weight: 84 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3490 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 17.8/8.9 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 17.8/8.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3490 rpm | Connection Drawing | Connection Drawing: 005010.20ME |
Outline Drawing | Outline Drawing: 035558-1050 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 88.5 % |
Weight | Weight: 84.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 3.50 | 50%: 5.00 | 75%: 6.80 | 100%: 8.90 | 115%: 10.20 | 125%: 11.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.70 | 50%: 3.20 | 75%: 4.70 | 100%: 6.30 | 115%: 7.30 | 125%: 8.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.2 | 50%: 88.6 | 75%: 89.4 | 100%: 88.5 | 115%: 88.2 | 125%: 87.6 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 59.9 | 50%: 78.9 | 75%: 86.0 | 100%: 89.0 | 115%: 90.2 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,573 | 50%: 3,548 | 75%: 3,520 | 100%: 3,490 | 115%: 3,470 | 125%: 3,456 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.55 | 75%: 8.40 | 100%: 11.30 | 115%: 13.10 | 125%: 14.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 674.0 | Torque (ft-lbs): 37.00 | Torque (%): 327.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 71.30 | Current (%): 801.0 | Torque (ft-lbs): 28.00 | Torque (%): 248.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 8.90 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,490 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 67.50 | Current (%): 758.0 | Torque (ft-lbs): 27.00 | Torque (%): 239.0 | Speed (RPM): 700 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 75.00 | Current (%): 843.0 | Torque (ft-lbs): 28.50 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 47.5 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 50.00 | Current (%): 562.0 | Torque (ft-lbs): 39.00 | Torque (%): 345.0 | Speed (RPM): 2,630 | Rated Output (KW): 0.00 | Power Factor (%): 74.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!