Crop Dryer Motor, 7 & 10 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 184TZ Frame, DPAO

Crop Dryer Motor, 7 & 10 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 184TZ Frame, DPAO
Part#: 184TTDW7612
Catalog#: Y1303
Model#: 184TTDW7612AA
Weight: 69 lb
Key Features
- Thermostats for thermal overload protection
- 34” long leads exit elbow connector in bracket
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Extra nameplate included, loose, for remote mounting
- Continuous duty
- Class F insulation
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7 & 10 Hp |
Output KW | Output KW: 5.2 & 7.5 kW | Voltage | Voltage: 208-220/440 & 208-220/440 V |
Speed | Speed: 3490 & 3490 rpm | Service Factor | Service Factor: 1.4 & 1.0 |
Frame | Frame: 184TZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 85.5 & 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 60 Hz | Current | Current: 20.1-19.2/9.6 & 27-25.2/12.6 A |
Power Factor | Power Factor: 90.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 16.19 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.31 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 7 Hp | Output KW | Output KW: 5.2 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-220/440 V | Current | Current: 20.1-19.2/9.6 A |
Efficiency | Efficiency: 85.5 % | Service Factor | Service Factor: 1.4 |
Speed | Speed: 3490 rpm | Connection Drawing | Connection Drawing: 005010.20ME |
Outline Drawing | Outline Drawing: 035639-1150 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 69.00 LB |
UPC | UPC: 722856028419 | Packaged Width | Packaged Width: 13.06 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 68.00 | Current (%): 562.0 | Torque (ft-lbs): 49.70 | Torque (%): 331.0 | Speed (RPM): 2,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 86.50 | Current (%): 715.0 | Torque (ft-lbs): 40.20 | Torque (%): 268.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 89.00 | Current (%): 736.0 | Torque (ft-lbs): 44.70 | Torque (%): 298.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 91.00 | Current (%): 752.0 | Torque (ft-lbs): 47.30 | Torque (%): 315.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 72.80 | Current (%): 602.0 | Torque (ft-lbs): 49.70 | Torque (%): 331.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.10 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 3,490 | Rated Output (KW): 8.55 | Power Factor (%): 90.5 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |