3 3/4,1760/874,DP,184T,3/60/60/208-230#208-230
3 3/4,1760/874,DP,184T,3/60/60/208-230#208-230
Part#: 184TTDW9203
Catalog#: 184TTDW9203
Weight: 80 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3.75,0.94 Hp |
Output KW | Output KW: 2.8 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1760,874 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 10.4-10,5.6-5.2 A | Power Factor | Power Factor: 85.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 10.4-10.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 005046.01ME |
Outline Drawing | Outline Drawing: 035539-1000 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 2.8 kW | Output HP | Output HP: 3.75 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.1 % |
Weight | Weight: 80.00 LB | Country of Origin | Country of Origin: Mexico |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 33.60 | Torque (%): 300.0 | Speed (RPM): 1,332 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.75 |
Curvepoint: Locked-Rotor | Current (Amps): 69.40 | Current (%): 694.0 | Torque (ft-lbs): 22.70 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.75 |
Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 11.19 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.75 |
Curvepoint: Pull-Up | Current (Amps): 68.00 | Current (%): 680.0 | Torque (ft-lbs): 21.00 | Torque (%): 188.0 | Speed (RPM): 150 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.75 |
Efficiency
Information not available at the moment. Please check back later!