4,3600,EPNV,184TCV,3/60/575
4,3600,EPNV,184TCV,3/60/575 - 184TTEN11001
Part#: 184TTEN11001
Catalog#: 184TTEN11001
Weight: 165 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3533 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TCVZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 90.4 % | Ambient Temperature | Ambient Temperature: 55 °C |
Frequency | Frequency: 60 Hz | Current | Current: 4.2 A |
Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: A |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Explosion Proof Non Ventilated |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D T3C |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.4 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TCVZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 4.2 A | Efficiency | Efficiency: 90.4 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3533 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: 035856-1000 |
Weight | Weight: 165.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 2.24 | 50%: 2.92 | 75%: 3.61 | 100%: 4.14 | 115%: 4.46 |
% of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 1.15 | 50%: 2.12 | 75%: 3.13 | 100%: 3.71 | 115%: 4.12 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 89.2 | 75%: 93.4 | 100%: 90.4 | 115%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 8.7 | 25%: 73.4 | 50%: 75.4 | 75%: 75.5 | 100%: 81.0 | 115%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,579 | 50%: 3,561 | 75%: 3,542 | 100%: 3,533 | 115%: 3,508 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 69.0 | 115%: 75.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 38.00 | Current (%): 0.0 | Torque (ft-lbs): 15.90 | Torque (%): 265.0 | Speed (RPM): 0 | Rated Output (KW): 16.40 | Power Factor (%): 43.0 | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 37.40 | Current (%): 0.0 | Torque (ft-lbs): 14.60 | Torque (%): 240.0 | Speed (RPM): 671 | Rated Output (KW): 16.90 | Power Factor (%): 45.0 | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 21.00 | Current (%): 0.0 | Torque (ft-lbs): 25.90 | Torque (%): 430.0 | Speed (RPM): 2,857 | Rated Output (KW): 18.00 | Power Factor (%): 86.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!