1,1800,EPNV,184TC,3/60/460,2SPD,2WDG,CT
1,1800,EPNV,184TC,3/60/460,2SPD,2WDG,CT
Part#: 184TTES17203
Catalog#: 184TTES17203
Weight: 251 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1,0.33 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1775,585 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Explosion Proof Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.6,1.5 A | Power Factor | Power Factor: 75.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2CT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 20.787 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 1.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: A-EE7317H |
Outline Drawing | Outline Drawing: B-SS69341-675 | Voltage | Voltage: 460 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 251.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.05 | 25%: 1.15 | 50%: 1.20 | 75%: 1.40 | 100%: 1.60 | 115%: 1.75 | 125%: 1.85 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.34 | 50%: 0.54 | 75%: 0.74 | 100%: 0.96 | 115%: 1.10 | 125%: 1.19 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 56.1 | 50%: 70.5 | 75%: 76.9 | 100%: 78.5 | 115%: 77.8 | 125%: 80.3 |
% of Rated Load: Power Factor (%) | 0%: 17.9 | 25%: 37.1 | 50%: 56.5 | 75%: 66.3 | 100%: 75.3 | 115%: 78.9 | 125%: 80.7 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,787 | 75%: 1,780 | 100%: 1,775 | 115%: 1,772 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.25 | 100%: 3.00 | 115%: 3.40 | 125%: 3.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 9.00 | Current (%): 562.0 | Torque (ft-lbs): 7.50 | Torque (%): 250.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 11.50 | Current (%): 719.0 | Torque (ft-lbs): 3.60 | Torque (%): 120.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12.20 | Current (%): 762.0 | Torque (ft-lbs): 3.70 | Torque (%): 123.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 76.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 6.80 | Current (%): 425.0 | Torque (ft-lbs): 10.30 | Torque (%): 343.0 | Speed (RPM): 1,595 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 11.80 | Current (%): 738.0 | Torque (ft-lbs): 3.50 | Torque (%): 117.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 1.60 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.05 | Current (%): 66.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 17.9 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!