7.5/5,3600/3000,TEFC,184TCZ,3/60/50/208-230/460#190/380
7.5/5,3600/3000,TEFC,184TCZ,3/60/50/208-230/460#190/380
Part#: 184TTFBD36011
Catalog#: 184TTFBD36011
Weight: 86 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 0.875 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS600251 |
Packaged Length | Packaged Length: 26.00 IN | Weight | Weight: 86.00 LB |
Packaged Width | Packaged Width: 20.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 19.00 IN |
Efficiency
Information not available at the moment. Please check back later!