Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 184JM Frame, TEFC
Globetrotter® Close-Coupled Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 184JM Frame, TEFC - 184TTFBD6006
Part#: 184TTFBD6006
Catalog#: GT3112A
Model#: 184TTFBD6006CB
Weight: 90 lb
List Price: $1,311.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- 1.15 service factor on sinewave, 1.0 service factor on IGBT power
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- NEMA JM pump shaft dimensions
- JM frame has rigid base, drip cover not included
- Dual frame mounting holes
- UL recognized, CSA certified and CE mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 & 3 Hp |
| Output KW | Output KW: 3.7 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3525 & 2945 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 & 87.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 12.4/6.2 & 9.6/4.8 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: A |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.44 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.25 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 12.4/6.2 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS600202-200 | Packaged Length | Packaged Length: 21.40 IN |
| Weight | Weight: 90.00 LB | UPC | UPC: 722856069122 |
| Packaged Width | Packaged Width: 15.75 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.83 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 3.20 | 50%: 4.00 | 75%: 5.00 | 100%: 6.20 | 115%: 7.00 | 125%: 7.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 1.16 | 50%: 2.14 | 75%: 3.15 | 100%: 4.21 | 115%: 4.86 | 125%: 5.31 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.6 | 50%: 87.3 | 75%: 88.8 | 100%: 88.5 | 115%: 88.2 | 125%: 87.8 |
| % of Rated Load: Power Factor (%) | 0%: 9.4 | 25%: 46.0 | 50%: 69.0 | 75%: 81.0 | 100%: 86.0 | 115%: 88.0 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,565 | 75%: 3,545 | 100%: 3,527 | 115%: 3,515 | 125%: 3,506 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.83 | 50%: 3.68 | 75%: 5.55 | 100%: 7.45 | 115%: 8.59 | 125%: 9.36 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 50.00 | Current (%): 0.0 | Torque (ft-lbs): 17.50 | Torque (%): 230.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 1/3 | Current (Amps): 45.00 | Current (%): 0.0 | Torque (ft-lbs): 14.50 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Pull-Up | Current (Amps): 42.00 | Current (%): 0.0 | Torque (ft-lbs): 14.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 2/3 | Current (Amps): 38.00 | Current (%): 0.0 | Torque (ft-lbs): 18.00 | Torque (%): 0.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 31.00 | Current (%): 0.0 | Torque (ft-lbs): 25.00 | Torque (%): 340.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,527 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 9.0 | Rated Output (Hp): 5.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |