General Purpose Motor, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 184TC Frame, TEFC
Globetrotter® General Purpose Motor, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 184TC Frame, TEFC - 184TTFBD6015
Part#: 184TTFBD6015
Catalog#: GT12312
Model#: 184TTFBD6015AA
List Price: $1,003.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Voltage | Voltage: 230/460 & 190/380 V |
| Service Factor | Service Factor: 1.15 & 1.15 | Frame | Frame: 184TC |
| Thermal Protection | Thermal Protection: NOT | Efficiency | Efficiency: 88.5 & 85.5 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
| Power Factor | Power Factor: 86 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: A |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: TEFC |
| UL | UL: NO LETTER - ME,WUXI TEFC BLUEWHALE CLASS 1 DIV. 2 UL LISTED | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Starting Method | Starting Method: LINE OR INVERTER | Poles | Poles: 2 |
| Rotation | Rotation: REV | Resistance Main | Resistance Main: 3.44 Ohms |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: ROLLED STEEL | Shaft Type | Shaft Type: T |
| Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: TBD |
| UPC | UPC: 722856220769 | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!