Close-Coupled Pump Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 184JM Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 184JM Frame, TEFC - 184TTFBD6092
Part#: 184TTFBD6092
Catalog#: GT3208A
Model#: 184TTFBD6092CB
Weight: 112 lb
List Price: $1,246.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
| Output KW | Output KW: 1.5 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 184JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 2.4 A |
| Power Factor | Power Factor: 71.2 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 5.08 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.25 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 10:1/Variable 10:1 |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 88.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1175 rpm |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS600202-200 |
| Packaged Length | Packaged Length: 21.40 IN | Weight | Weight: 112.00 LB |
| UPC | UPC: 722856069153 | Packaged Width | Packaged Width: 15.75 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 12.83 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.52 | 25%: 1.60 | 50%: 1.76 | 75%: 2.08 | 100%: 2.40 | 115%: 2.64 | 125%: 2.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.50 | 50%: 0.90 | 75%: 1.30 | 100%: 1.70 | 115%: 1.95 | 125%: 2.15 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.2 | 50%: 85.2 | 75%: 87.8 | 100%: 88.5 | 115%: 88.5 | 125%: 88.2 |
| % of Rated Load: Power Factor (%) | 0%: 7.8 | 25%: 31.5 | 50%: 50.5 | 75%: 63.2 | 100%: 71.2 | 115%: 74.5 | 125%: 76.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,192 | 50%: 1,188 | 75%: 1,182 | 100%: 1,175 | 115%: 1,172 | 125%: 1,170 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.50 | 75%: 6.70 | 100%: 9.00 | 115%: 10.30 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 23.00 | Current (%): 765.0 | Torque (ft-lbs): 22.00 | Torque (%): 245.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 49.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 1/3 | Current (Amps): 20.00 | Current (%): 650.0 | Torque (ft-lbs): 19.00 | Torque (%): 215.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Pull-Up | Current (Amps): 18.00 | Current (%): 600.0 | Torque (ft-lbs): 19.50 | Torque (%): 218.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: 2/3 | Current (Amps): 17.00 | Current (%): 565.0 | Torque (ft-lbs): 24.00 | Torque (%): 270.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 16.00 | Current (%): 525.0 | Torque (ft-lbs): 34.00 | Torque (%): 375.0 | Speed (RPM): 920 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 3.00 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 0.00 | Power Factor (%): 71.2 | Rated Output (Hp): 2.00 |
| Curvepoint: No Load | Current (Amps): 1.90 | Current (%): 62.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 7.8 | Rated Output (Hp): 2.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




