General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 RPM, 184T Frame, TEFC

Globetrotter® General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 RPM, 184T Frame, TEFC - 184TTFBD6101

Part#: 184TTFBD6101

Catalog#: GT15103

Model#: 184TTFBD6101AA

Weight: 70 lb

List Price: $991.00

Key Features


  • IP-43 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Dual Frame Mounting
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL®* listed, UL certified for Canada and CE®* mark

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 & 1 Hp
Output KW Output KW: 1.1 & 0.75 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 868 & 725 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 78.5 & 78.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 5/2.5 & 4.4/2.2 A
Power Factor Power Factor: 67 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: L Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: 11.99 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable Inverter Load Inverter Load: Constant 10:1/Variable 10:1
Output HP Output HP: 1.50 Hp Output KW Output KW: 1.1 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 900 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 5.0/2.5 A
Efficiency Efficiency: 78.5 % Service Factor Service Factor: 1.15
Speed Speed: 868 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS600226-200 Packaged Length Packaged Length: 19.50 IN
Weight Weight: 70.00 LB UPC UPC: 722856202994
Packaged Width Packaged Width: 15.50 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 13.75 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.80 25%: 1.90 50%: 2.00 75%: 2.30 100%: 2.50 115%: 2.80 125%: 3.10
% of Rated Load: Rated Output (KW) 0%: 0.16 25%: 0.44 50%: 0.74 75%: 1.06 100%: 1.40 115%: 1.62 125%: 1.78
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 63.8 50%: 75.8 75%: 79.5 100%: 78.5 115%: 79.5 125%: 79.0
% of Rated Load: Power Factor (%) 0%: 10.5 25%: 29.8 50%: 46.5 75%: 59.2 100%: 67.0 115%: 71.0 125%: 73.0
% of Rated Load: Speed (RPM) 0%: 900 25%: 892 50%: 885 75%: 875 100%: 868 115%: 860 125%: 855
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 65.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.22 50%: 4.47 75%: 6.76 100%: 9.11 115%: 10.55 125%: 11.55
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 16.60 Current (%): 637.0 Torque (ft-lbs): 15.90 Torque (%): 175.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 52.0 Rated Output (Hp): 1.50
Curvepoint: 1/3 Current (Amps): 14.50 Current (%): 557.0 Torque (ft-lbs): 15.00 Torque (%): 143.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: Pull-Up Current (Amps): 13.20 Current (%): 507.0 Torque (ft-lbs): 13.40 Torque (%): 147.0 Speed (RPM): 450 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: 2/3 Current (Amps): 10.50 Current (%): 403.0 Torque (ft-lbs): 16.50 Torque (%): 181.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 1.50
Curvepoint: Break-Down Current (Amps): 8.20 Current (%): 325.0 Torque (ft-lbs): 21.80 Torque (%): 240.0 Speed (RPM): 680 Rated Output (KW): 0.00 Power Factor (%): 69.0 Rated Output (Hp): 1.50
Curvepoint: Full Load Current (Amps): 2.60 Current (%): 100.0 Torque (ft-lbs): 9.10 Torque (%): 100.0 Speed (RPM): 868 Rated Output (KW): 0.00 Power Factor (%): 67.0 Rated Output (Hp): 1.50
Curvepoint: No Load Current (Amps): 1.90 Current (%): 71.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 10.5 Rated Output (Hp): 1.50

Efficiency


Information not available at the moment. Please check back later!