50 Hz Motor, 3 Ph, 50 Hz, 220/380/440 V, 184T Frame, TEFC
50 Hz Motor, 3 Ph, 50 Hz, 220/380/440 V, 184T Frame, TEFC - 184TTFBD8001
Part#: 184TTFBD8001
Catalog#: H1025
Model#: 184TTFBD8001AA
Weight: 85 lb
List Price: $1,214.00
Your Price: Login is Required
Specifications
| Weight | Weight: 85.00 LB | UPC | UPC: 722856219336 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.50 | 50%: 3.50 | 75%: 4.80 | 100%: 6.00 | 115%: 6.80 | 125%: 7.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.20 | 50%: 2.20 | 75%: 3.20 | 100%: 4.20 | 115%: 4.80 | 125%: 5.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.2 | 50%: 88.2 | 75%: 88.5 | 100%: 87.9 | 115%: 87.2 | 125%: 86.5 |
| % of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 58.0 | 50%: 79.5 | 75%: 87.8 | 100%: 91.2 | 115%: 92.5 | 125%: 92.8 |
| % of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,980 | 50%: 2,962 | 75%: 2,942 | 100%: 2,922 | 115%: 2,908 | 125%: 2,900 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.50 | 75%: 6.80 | 100%: 9.00 | 115%: 10.50 | 125%: 11.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 32.00 | Current (%): 510.0 | Torque (ft-lbs): 32.00 | Torque (%): 350.0 | Speed (RPM): 2,350 | Rated Output (KW): 0.00 | Power Factor (%): 81.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 6.00 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 2,922 | Rated Output (KW): 0.00 | Power Factor (%): 91.2 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 10.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 2/3 | Current (Amps): 32.00 | Current (%): 530.0 | Torque (ft-lbs): 26.00 | Torque (%): 288.0 | Speed (RPM): 2,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 45.00 | Current (%): 728.0 | Torque (ft-lbs): 25.00 | Torque (%): 275.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 1/3 | Current (Amps): 38.00 | Current (%): 630.0 | Torque (ft-lbs): 22.00 | Torque (%): 230.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!