50 Hz Motor, 5 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 184TC Frame, TEFC

50 Hz Motor, 5 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 184TC Frame, TEFC - 184TTFBD8029
Part#: 184TTFBD8029
Catalog#: H1126
Model#: 184TTFBD8029AA
Weight: 75 lb
List Price: $1,128.00
Your Price: Login is Required
Key Features
- IP-54 rolled steel, Suitable for 220/380 volt, 50 Hz, or 440 volt, 50 Hz, three phase power,
- Torques exceed NEMA performance standards
- Class F insulation, 1.15SF
- Shielded ball bearings for direct coupled applications. (Contact your local sales office for belted load applications)
- Dynamically balanced rotors
- UL recognized and CSA certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
| Output KW | Output KW: 3.7 kW | Voltage | Voltage: 220/380/440 V |
| Speed | Speed: 1440 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 184TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 13.0/7.5/6.5 A |
| Power Factor | Power Factor: 88.2 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 2.705 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1500 rpm | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 220/380/440 V | Current | Current: 13.0/7.5/6.5 A |
| Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1440 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS600201-200 | Packaged Length | Packaged Length: 17.00 IN |
| Weight | Weight: 75.00 LB | UPC | UPC: 722856213563 |
| Packaged Width | Packaged Width: 14.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 11.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.73 | 25%: 2.16 | 50%: 3.45 | 75%: 4.75 | 100%: 6.48 | 115%: 7.77 | 125%: 8.64 |
| % of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 1.10 | 50%: 2.10 | 75%: 3.20 | 100%: 4.50 | 115%: 5.20 | 125%: 5.80 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.0 | 75%: 90.0 | 100%: 87.5 | 115%: 85.5 | 125%: 83.5 |
| % of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 63.2 | 50%: 81.8 | 75%: 87.2 | 100%: 88.2 | 115%: 87.8 | 125%: 87.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,485 | 50%: 1,475 | 75%: 1,455 | 100%: 1,440 | 115%: 1,425 | 125%: 1,410 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.50 | 50%: 9.00 | 75%: 13.50 | 100%: 18.50 | 115%: 21.20 | 125%: 23.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 35.00 | Current (%): 480.0 | Torque (ft-lbs): 30.00 | Torque (%): 170.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 2/3 | Current (Amps): 32.00 | Current (%): 425.0 | Torque (ft-lbs): 38.00 | Torque (%): 210.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 45.00 | Current (%): 600.0 | Torque (ft-lbs): 35.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 60.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 25.00 | Current (%): 320.0 | Torque (ft-lbs): 40.00 | Torque (%): 210.0 | Speed (RPM): 1,195 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 5.00 |
| Curvepoint: 1/3 | Current (Amps): 40.00 | Current (%): 515.0 | Torque (ft-lbs): 30.00 | Torque (%): 165.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: No Load | Current (Amps): 2.00 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 10.5 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 7.50 | Current (%): 100.0 | Torque (ft-lbs): 18.50 | Torque (%): 100.0 | Speed (RPM): 1,440 | Rated Output (KW): 0.00 | Power Factor (%): 88.2 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!



