4,1800,TEFC,184T,3/60/460
4,1800,TEFC,184T,3/60/460
Part#: 184TTFN16526
Catalog#: 184TTFN16526
Weight: 155 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
Output KW | Output KW: 3 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.1 A | Power Factor | Power Factor: 81.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.62 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 5.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: 035661-1000 | Voltage | Voltage: 460 V |
Output KW | Output KW: 3 kW | Output HP | Output HP: 4 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 90.2 % |
Weight | Weight: 155.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 2.90 | 50%: 3.40 | 75%: 4.20 | 100%: 5.10 | 115%: 5.70 | 125%: 6.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.90 | 50%: 1.70 | 75%: 2.50 | 100%: 3.30 | 115%: 3.80 | 125%: 4.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.5 | 50%: 89.0 | 75%: 90.2 | 100%: 90.2 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 7.2 | 25%: 12.0 | 50%: 64.0 | 75%: 75.0 | 100%: 81.4 | 115%: 83.5 | 125%: 84.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,755 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 65.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.90 | 50%: 5.90 | 75%: 8.90 | 100%: 11.90 | 115%: 13.70 | 125%: 15.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 46.00 | Current (%): 902.0 | Torque (ft-lbs): 34.50 | Torque (%): 290.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 4.00 |
Curvepoint: 1/3 | Current (Amps): 44.00 | Current (%): 863.0 | Torque (ft-lbs): 29.00 | Torque (%): 244.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Break-Down | Current (Amps): 25.00 | Current (%): 490.0 | Torque (ft-lbs): 45.00 | Torque (%): 378.0 | Speed (RPM): 1,600 | Rated Output (KW): 0.00 | Power Factor (%): 74.0 | Rated Output (Hp): 4.00 |
Curvepoint: 2/3 | Current (Amps): 39.00 | Current (%): 765.0 | Torque (ft-lbs): 36.00 | Torque (%): 303.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Pull-Up | Current (Amps): 41.00 | Current (%): 804.0 | Torque (ft-lbs): 31.00 | Torque (%): 261.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: Full Load | Current (Amps): 5.10 | Current (%): 100.0 | Torque (ft-lbs): 11.90 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Efficiency
Information not available at the moment. Please check back later!