Repalced by model # 184TTTN16543
Repalced by model # 184TTTN16543
Part#: 184TTFN16863
Catalog#: 184TTFN16863
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 400 V |
Speed | Speed: 1450 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCVZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4.7 A | Power Factor | Power Factor: 80.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.13 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCVZ |
Current | Current: 4.7 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1450 rpm | Connection Drawing | Connection Drawing: EE7300DU |
Outline Drawing | Outline Drawing: NONE | Voltage | Voltage: 400 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 86.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.38 | 25%: 2.57 | 50%: 3.04 | 75%: 3.71 | 100%: 4.66 | 115%: 5.23 | 125%: 5.61 |
% of Rated Load: Rated Output (KW) | 0%: 0.14 | 25%: 0.70 | 50%: 1.30 | 75%: 1.93 | 100%: 2.59 | 115%: 3.03 | 125%: 3.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.1 | 50%: 86.5 | 75%: 87.0 | 100%: 86.7 | 115%: 84.6 | 125%: 84.7 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 39.4 | 50%: 61.7 | 75%: 75.2 | 100%: 80.2 | 115%: 83.7 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,480 | 75%: 1,465 | 100%: 1,450 | 115%: 1,443 | 125%: 1,435 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.65 | 50%: 5.35 | 75%: 8.07 | 100%: 10.86 | 115%: 12.50 | 125%: 13.72 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 29.00 | Current (%): 592.0 | Torque (ft-lbs): 28.50 | Torque (%): 262.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 29.00 | Current (%): 592.0 | Torque (ft-lbs): 22.50 | Torque (%): 207.0 | Speed (RPM): 550 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 35.40 | Current (%): 722.0 | Torque (ft-lbs): 24.50 | Torque (%): 226.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.9 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 33.50 | Current (%): 684.0 | Torque (ft-lbs): 22.50 | Torque (%): 207.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.90 | Current (%): 100.0 | Torque (ft-lbs): 10.86 | Torque (%): 100.0 | Speed (RPM): 1,450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 22.35 | Current (%): 456.0 | Torque (ft-lbs): 31.10 | Torque (%): 286.0 | Speed (RPM): 1,050 | Rated Output (KW): 0.00 | Power Factor (%): 0.7 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!