6 3/5,1745/1445,TEFC,184TC,3/60/50/230/460#190/380
6 3/5,1745/1445,TEFC,184TC,3/60/50/230/460#190/380
Part#: 184TTFR4073
Catalog#: 184TTFR4073
Weight: 96 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 6.60 Hp |
Output KW | Output KW: 4.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 16.6/8.3 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.05 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 16.6/8.3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1745 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS68901-775 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 4.9 kW | Output HP | Output HP: 6.60 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 88.5 % |
Weight | Weight: 96.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 3.80 | 50%: 5.00 | 75%: 6.50 | 100%: 8.30 | 115%: 9.50 | 125%: 10.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.50 | 50%: 2.80 | 75%: 4.10 | 100%: 5.60 | 115%: 6.50 | 125%: 7.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 89.5 | 75%: 89.5 | 100%: 88.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 47.0 | 50%: 69.0 | 75%: 79.0 | 100%: 83.5 | 115%: 85.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,775 | 75%: 1,760 | 100%: 1,745 | 115%: 1,735 | 125%: 1,725 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.90 | 50%: 9.80 | 75%: 14.80 | 100%: 19.80 | 115%: 23.00 | 125%: 25.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 6.60 |
Curvepoint: Locked-Rotor | Current (Amps): 69.00 | Current (%): 831.0 | Torque (ft-lbs): 49.50 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 6.60 |
Curvepoint: 2/3 | Current (Amps): 52.00 | Current (%): 627.0 | Torque (ft-lbs): 50.00 | Torque (%): 253.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 6.60 |
Curvepoint: 1/3 | Current (Amps): 65.00 | Current (%): 783.0 | Torque (ft-lbs): 44.00 | Torque (%): 222.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 6.60 |
Curvepoint: Full Load | Current (Amps): 8.30 | Current (%): 100.0 | Torque (ft-lbs): 19.80 | Torque (%): 100.0 | Speed (RPM): 1,745 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 6.60 |
Curvepoint: Pull-Up | Current (Amps): 60.00 | Current (%): 723.0 | Torque (ft-lbs): 45.00 | Torque (%): 227.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 6.60 |
Curvepoint: Break-Down | Current (Amps): 42.50 | Current (%): 512.0 | Torque (ft-lbs): 59.00 | Torque (%): 298.0 | Speed (RPM): 1,225 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 6.60 |
Efficiency
Information not available at the moment. Please check back later!