1.5,1500,TEFC,184T,3/50/380 2SPD, 2WDG
1.5,1500,TEFC,184T,3/50/380 2SPD, 2WDG
Part#: 184TTFS17208
Catalog#: 184TTFS17208
Weight: 68 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50,0.67 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1425,950 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 2.6,1.7 A | Power Factor | Power Factor: 80.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 2.6 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1425 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: A-SS63661-675 | Voltage | Voltage: 380 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 80 % |
Weight | Weight: 68.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.40 | 25%: 1.50 | 50%: 1.80 | 75%: 2.20 | 100%: 2.60 | 115%: 2.90 | 125%: 3.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.43 | 50%: 0.73 | 75%: 1.10 | 100%: 1.40 | 115%: 1.60 | 125%: 1.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.0 | 50%: 76.5 | 75%: 80.0 | 100%: 80.0 | 115%: 80.5 | 125%: 80.5 |
% of Rated Load: Power Factor (%) | 0%: 13.5 | 25%: 43.0 | 50%: 62.0 | 75%: 74.0 | 100%: 80.8 | 115%: 83.5 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,485 | 50%: 1,475 | 75%: 1,455 | 100%: 1,425 | 115%: 1,420 | 125%: 1,415 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 32.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.30 | 50%: 2.60 | 75%: 4.00 | 100%: 5.50 | 115%: 6.30 | 125%: 6.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 19.50 | Current (%): 750.0 | Torque (ft-lbs): 17.00 | Torque (%): 309.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 76.5 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 14.00 | Current (%): 538.0 | Torque (ft-lbs): 30.00 | Torque (%): 545.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 18.00 | Current (%): 692.0 | Torque (ft-lbs): 16.00 | Torque (%): 291.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): 79.5 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 16.00 | Current (%): 615.0 | Torque (ft-lbs): 27.00 | Torque (%): 491.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 13.50 | Current (%): 519.0 | Torque (ft-lbs): 20.50 | Torque (%): 373.0 | Speed (RPM): 980 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!