0.75,720,TEFC,184T,3/60/230
0.75,720,TEFC,184T,3/60/230
Part#: 184TTFS18126
Catalog#: 184TTFS18126
Weight: 55 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 230 V |
Speed | Speed: 690 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 69 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.4 A | Power Factor | Power Factor: 49 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 20.5 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 4.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 690 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS63647-675 | Voltage | Voltage: 230 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 69 % |
Weight | Weight: 55.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.40 | 25%: 3.50 | 50%: 3.60 | 75%: 4.00 | 100%: 4.40 | 115%: 4.50 | 125%: 4.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.18 | 25%: 0.32 | 50%: 0.47 | 75%: 0.64 | 100%: 0.82 | 115%: 0.93 | 125%: 1.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 44.5 | 50%: 58.5 | 75%: 65.5 | 100%: 69.0 | 115%: 70.0 | 125%: 70.0 |
% of Rated Load: Power Factor (%) | 0%: 12.5 | 25%: 23.0 | 50%: 32.0 | 75%: 40.5 | 100%: 49.0 | 115%: 52.0 | 125%: 54.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 705 | 75%: 700 | 100%: 690 | 115%: 685 | 125%: 680 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 38.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.40 | 50%: 2.70 | 75%: 4.20 | 100%: 5.70 | 115%: 6.60 | 125%: 7.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 6.00 | Current (%): 273.0 | Torque (ft-lbs): 12.00 | Torque (%): 211.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 2.20 | Current (%): 100.0 | Torque (ft-lbs): 5.70 | Torque (%): 100.0 | Speed (RPM): 690 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 5.00 | Current (%): 227.0 | Torque (ft-lbs): 15.50 | Torque (%): 272.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 7.50 | Current (%): 341.0 | Torque (ft-lbs): 9.50 | Torque (%): 167.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 50.0 | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 7.10 | Current (%): 323.0 | Torque (ft-lbs): 9.90 | Torque (%): 174.0 | Speed (RPM): 70 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: No Load | Current (Amps): 1.70 | Current (%): 77.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 6.50 | Current (%): 295.0 | Torque (ft-lbs): 11.00 | Torque (%): 193.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!