2 1/2,1000,TEFC,184T,3/50/380
2 1/2,1000,TEFC,184T,3/50/380
Part#: 184TTFS18579
Catalog#: 184TTFS18579
Weight: 124 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2.50 Hp |
Output KW | Output KW: 1.9 kW | Voltage | Voltage: 380 V |
Speed | Speed: 955 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4.8 A | Power Factor | Power Factor: 73.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.45 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 4.8 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 955 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS63661-675 | Voltage | Voltage: 380 V |
Output KW | Output KW: 1.9 kW | Output HP | Output HP: 2.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 82.5 % |
Weight | Weight: 124.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.80 | 25%: 3.00 | 50%: 3.40 | 75%: 4.00 | 100%: 4.80 | 115%: 5.20 | 125%: 5.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 0.75 | 50%: 1.20 | 75%: 1.70 | 100%: 2.30 | 115%: 2.70 | 125%: 2.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.0 | 50%: 80.0 | 75%: 82.5 | 100%: 82.5 | 115%: 81.5 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 34.0 | 50%: 53.0 | 75%: 66.0 | 100%: 73.5 | 115%: 76.5 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 990 | 50%: 980 | 75%: 968 | 100%: 955 | 115%: 945 | 125%: 940 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.30 | 50%: 6.70 | 75%: 10.20 | 100%: 13.80 | 115%: 16.00 | 125%: 17.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 4.80 | Current (%): 100.0 | Torque (ft-lbs): 13.80 | Torque (%): 100.0 | Speed (RPM): 955 | Rated Output (KW): 2.30 | Power Factor (%): | Rated Output (Hp): 2.50 |
Curvepoint: Locked-Rotor | Current (Amps): 28.50 | Current (%): 594.0 | Torque (ft-lbs): 34.00 | Torque (%): 246.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 2.50 |
Curvepoint: 2/3 | Current (Amps): 24.00 | Current (%): 500.0 | Torque (ft-lbs): 35.00 | Torque (%): 254.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.50 |
Curvepoint: 1/3 | Current (Amps): 27.50 | Current (%): 574.0 | Torque (ft-lbs): 30.00 | Torque (%): 216.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.50 |
Curvepoint: No Load | Current (Amps): 2.80 | Current (%): 58.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.30 | Power Factor (%): | Rated Output (Hp): 2.50 |
Curvepoint: Pull-Up | Current (Amps): 26.00 | Current (%): 542.0 | Torque (ft-lbs): 30.00 | Torque (%): 216.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.50 |
Curvepoint: Break-Down | Current (Amps): 18.50 | Current (%): 386.0 | Torque (ft-lbs): 38.00 | Torque (%): 275.0 | Speed (RPM): 775 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 2.50 |
Efficiency
Information not available at the moment. Please check back later!