5,1800,TEFC,184TZ,3/60/230/460
5,1800,TEFC,184TZ,3/60/230/460
Part#: 184TTFW17069
Catalog#: 184TTFW17069
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 14.0/7.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: PC |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .867 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 14.0/7.0 A | Service Factor | Service Factor: 1 |
Speed | Speed: 1800 rpm | Connection Drawing | Connection Drawing: EE7308 |
Outline Drawing | Outline Drawing: TBD | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 3.70 | 50%: 4.50 | 75%: 5.65 | 100%: 7.00 | 115%: 7.60 | 125%: 8.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 1.23 | 50%: 2.24 | 75%: 3.33 | 100%: 4.53 | 115%: 5.14 | 125%: 5.64 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.2 | 50%: 83.9 | 75%: 84.1 | 100%: 82.0 | 115%: 82.2 | 125%: 81.6 |
% of Rated Load: Power Factor (%) | 0%: 8.4 | 25%: 41.7 | 50%: 62.5 | 75%: 74.0 | 100%: 81.2 | 115%: 84.9 | 125%: 84.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,783 | 50%: 1,764 | 75%: 1,744 | 100%: 1,695 | 115%: 1,680 | 125%: 1,670 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.50 | 75%: 11.30 | 100%: 15.50 | 115%: 17.70 | 125%: 19.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 47.50 | Current (%): 679.0 | Torque (ft-lbs): 47.50 | Torque (%): 306.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 60.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 7.00 | Current (%): 100.0 | Torque (ft-lbs): 15.50 | Torque (%): 100.0 | Speed (RPM): 1,695 | Rated Output (KW): 3.30 | Power Factor (%): 81.2 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 30.50 | Current (%): 436.0 | Torque (ft-lbs): 57.50 | Torque (%): 371.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 46.00 | Current (%): 657.0 | Torque (ft-lbs): 46.50 | Torque (%): 300.0 | Speed (RPM): 100 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 3.30 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.22 | Power Factor (%): 8.4 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!