Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, TEFC

Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, TEFC

Part#: 184TTFW4914

Catalog#: U372

Model#: 184TTFW4914AA

Weight: 105 lb

Key Features


  • More ratings available, contact Marathon for price and availability
  • NEMA JP pump shaft dimensions
  • Ball bearings, mechanically locked on shaft end
  • Continuous duty
  • 1.15 Service Factor
  • UL Recognized and CSA Certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle