2,1200,TEFC,184TC,3,60,208-230/460
2,1200,TEFC,184TC,3,60,208-230/460
Part#: 184TTFW7390
Catalog#: 184TTFW7390
Weight: 60.6 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1155 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.0-7.0/3.5 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 7.0-7.0/3.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1155 rpm | Connection Drawing | Connection Drawing: 005010.01ME |
Outline Drawing | Outline Drawing: 035671-850 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 80 % |
Weight | Weight: 60.60 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.20 | 50%: 2.50 | 75%: 2.80 | 100%: 3.50 | 115%: 3.80 | 125%: 3.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 0.55 | 50%: 0.96 | 75%: 1.40 | 100%: 1.87 | 115%: 2.15 | 125%: 2.35 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.5 | 50%: 77.5 | 75%: 80.0 | 100%: 80.0 | 115%: 79.5 | 125%: 78.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 32.5 | 50%: 49.0 | 75%: 61.5 | 100%: 65.0 | 115%: 69.5 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,186 | 50%: 1,175 | 75%: 1,162 | 100%: 1,155 | 115%: 1,145 | 125%: 1,132 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 95.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.40 | 50%: 4.50 | 75%: 6.80 | 100%: 9.10 | 115%: 10.60 | 125%: 11.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 14.00 | Current (%): 418.0 | Torque (ft-lbs): 31.50 | Torque (%): 346.0 | Speed (RPM): 880 | Rated Output (KW): 0.00 | Power Factor (%): 78.0 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 17.70 | Current (%): 528.0 | Torque (ft-lbs): 23.60 | Torque (%): 259.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.35 | Current (%): 100.0 | Torque (ft-lbs): 9.10 | Torque (%): 100.0 | Speed (RPM): 1,150 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 19.80 | Current (%): 591.0 | Torque (ft-lbs): 19.00 | Torque (%): 209.0 | Speed (RPM): 200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 20.80 | Current (%): 621.0 | Torque (ft-lbs): 22.50 | Torque (%): 247.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 18.70 | Current (%): 558.0 | Torque (ft-lbs): 20.30 | Torque (%): 223.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 2.10 | Current (%): 63.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!