Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, TEFC
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, TEFC
Part#: 184TTFW8915
Catalog#: M416A
Model#: 184TTFW8915AA
Weight: 81 lb
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor (except as noted)
- UL Recognized and CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3480 & 2900 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 & 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 20-18.4/9.2 & 15.2/7.6 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 16.59 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: JM |
Current | Current: 20.0-18.4/9.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3480 rpm |
Connection Drawing | Connection Drawing: 005010.01ME | Outline Drawing | Outline Drawing: 035597-950 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 81.00 LB |
Packaged Width | Packaged Width: 13.50 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.00 | 25%: 3.70 | 50%: 5.20 | 75%: 7.00 | 100%: 9.20 | 115%: 10.40 | 125%: 11.35 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.76 | 50%: 3.25 | 75%: 4.80 | 100%: 6.45 | 115%: 7.50 | 125%: 8.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.6 | 50%: 86.0 | 75%: 87.1 | 100%: 86.5 | 115%: 85.8 | 125%: 85.2 |
% of Rated Load: Power Factor (%) | 0%: 12.5 | 25%: 59.5 | 50%: 78.3 | 75%: 85.9 | 100%: 88.5 | 115%: 90.3 | 125%: 90.7 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,572 | 50%: 3,545 | 75%: 3,513 | 100%: 3,480 | 115%: 3,459 | 125%: 3,444 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 130.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.55 | 75%: 8.40 | 100%: 11.30 | 115%: 13.20 | 125%: 14.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 76.50 | Current (%): 832.0 | Torque (ft-lbs): 30.20 | Torque (%): 267.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 80.80 | Current (%): 878.0 | Torque (ft-lbs): 28.50 | Torque (%): 252.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 58.00 | Current (%): 630.0 | Torque (ft-lbs): 47.00 | Torque (%): 416.0 | Speed (RPM): 2,600 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.20 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,480 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 68.00 | Current (%): 739.0 | Torque (ft-lbs): 35.20 | Torque (%): 312.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 85.00 | Current (%): 924.0 | Torque (ft-lbs): 33.50 | Torque (%): 296.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: cancel |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |