1.5,900,EPFC,184T,3/60/240/480
1.5,900,EPFC,184T,3/60/240/480
Part#: 184TTGN12102
Catalog#: 184TTGN12102
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 240/480 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 % |
Ambient Temperature | Ambient Temperature: 60 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.8/2.9 A | Power Factor | Power Factor: 58 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 5.8/2.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: EE7308 |
Outline Drawing | Outline Drawing: 035660-800 | Voltage | Voltage: 240/480 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 80 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.30 | 50%: 2.40 | 75%: 2.59 | 100%: 2.88 | 115%: 3.07 | 125%: 3.26 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.48 | 50%: 0.75 | 75%: 1.10 | 100%: 1.40 | 115%: 1.60 | 125%: 1.75 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 61.5 | 50%: 74.0 | 75%: 78.5 | 100%: 80.0 | 115%: 80.0 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 24.0 | 50%: 38.0 | 75%: 49.0 | 100%: 58.0 | 115%: 62.0 | 125%: 64.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 888 | 75%: 882 | 100%: 875 | 115%: 870 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.50 | 75%: 6.80 | 100%: 9.00 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 3.00 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 13.50 | Current (%): 450.0 | Torque (ft-lbs): 15.00 | Torque (%): 167.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 46.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 10.50 | Current (%): 350.0 | Torque (ft-lbs): 14.50 | Torque (%): 161.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 12.00 | Current (%): 400.0 | Torque (ft-lbs): 13.50 | Torque (%): 150.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 8.50 | Current (%): 283.0 | Torque (ft-lbs): 22.50 | Torque (%): 250.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 2.30 | Current (%): 77.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 13.00 | Current (%): 433.0 | Torque (ft-lbs): 13.00 | Torque (%): 144.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!