3,3600,EPFC,184T,3/60/208-230/460
3,3600,EPFC,184T,3/60/208-230/460
Part#: 184TTGS11006
Catalog#: 184TTGS11006
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 3480 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.4-7.4/3.7 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.9 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 8.4-7.4/3.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3480 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS68728-675 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 85.5 % |
Weight | Weight: 0.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.20 | 25%: 1.50 | 50%: 2.10 | 75%: 2.90 | 100%: 3.70 | 115%: 4.20 | 125%: 4.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.75 | 50%: 1.30 | 75%: 2.00 | 100%: 2.60 | 115%: 3.00 | 125%: 3.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 84.0 | 75%: 85.5 | 100%: 85.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 15.0 | 25%: 60.5 | 50%: 78.5 | 75%: 85.5 | 100%: 88.5 | 115%: 90.0 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,545 | 75%: 3,515 | 100%: 3,480 | 115%: 3,460 | 125%: 3,445 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.20 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 28.00 | Current (%): 757.0 | Torque (ft-lbs): 11.00 | Torque (%): 244.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.70 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 19.50 | Current (%): 527.0 | Torque (ft-lbs): 16.00 | Torque (%): 356.0 | Speed (RPM): 2,770 | Rated Output (KW): | Power Factor (%): 76.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 26.00 | Current (%): 703.0 | Torque (ft-lbs): 11.20 | Torque (%): 249.0 | Speed (RPM): 1,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 30.00 | Current (%): 811.0 | Torque (ft-lbs): 11.80 | Torque (%): 262.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 50.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 23.00 | Current (%): 622.0 | Torque (ft-lbs): 12.50 | Torque (%): 278.0 | Speed (RPM): 2,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!