1.5,900,EPFC,184T,3/60/230/460
1.5,900,EPFC,184T,3/60/230/460
Part#: 184TTGS17102
Catalog#: 184TTGS17102
Weight: 169 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 865 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.2/3.1 A | Power Factor | Power Factor: 59 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.45 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 6.2/3.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 865 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS68728-800 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 169.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.30 | 25%: 2.40 | 50%: 2.50 | 75%: 2.70 | 100%: 3.10 | 115%: 3.20 | 125%: 3.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.50 | 50%: 0.80 | 75%: 1.10 | 100%: 1.50 | 115%: 1.70 | 125%: 1.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 58.5 | 50%: 71.5 | 75%: 76.5 | 100%: 78.2 | 115%: 78.2 | 125%: 77.5 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 25.0 | 50%: 39.0 | 75%: 50.0 | 100%: 59.0 | 115%: 63.0 | 125%: 65.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 890 | 50%: 885 | 75%: 875 | 100%: 865 | 115%: 860 | 125%: 855 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.50 | 75%: 6.80 | 100%: 9.00 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 13.80 | Current (%): 445.0 | Torque (ft-lbs): 13.00 | Torque (%): 144.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 13.00 | Current (%): 419.0 | Torque (ft-lbs): 13.50 | Torque (%): 150.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 2.30 | Current (%): 74.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 14.00 | Current (%): 452.0 | Torque (ft-lbs): 20.50 | Torque (%): 228.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 52.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 11.50 | Current (%): 371.0 | Torque (ft-lbs): 14.50 | Torque (%): 161.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 9.00 | Current (%): 290.0 | Torque (ft-lbs): 24.50 | Torque (%): 272.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 3.10 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 865 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!