2,1800,EPFC,184TC,3/60/230,2SPD,1WDG,CT
2,1800,EPFC,184TC,3/60/230,2SPD,1WDG,CT
Part#: 184TTGS17212
Catalog#: 184TTGS17212
Weight: 159 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2,1 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1720,875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 75.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 5.6,5.6 A |
Power Factor | Power Factor: 88.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1CT |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Explosion Proof Fan cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 23.15 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 5.6 A | Efficiency | Efficiency: 75.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1720 rpm |
Connection Drawing | Connection Drawing: A-EE7324K | Outline Drawing | Outline Drawing: B-SS68746-800 |
Weight | Weight: 159.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.60 | 50%: 3.40 | 75%: 4.40 | 100%: 5.60 | 115%: 6.40 | 125%: 7.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.55 | 50%: 1.00 | 75%: 1.50 | 100%: 1.90 | 115%: 2.30 | 125%: 2.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 65.0 | 50%: 73.0 | 75%: 76.0 | 100%: 75.5 | 115%: 73.5 | 125%: 67.5 |
% of Rated Load: Power Factor (%) | 0%: 16.0 | 25%: 52.0 | 50%: 72.0 | 75%: 82.0 | 100%: 88.5 | 115%: 89.0 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,780 | 50%: 1,765 | 75%: 1,745 | 100%: 1,720 | 115%: 1,690 | 125%: 1,650 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.00 | 115%: 7.50 | 125%: 9.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 15.00 | Current (%): 536.0 | Torque (ft-lbs): 8.00 | Torque (%): 133.0 | Speed (RPM): 175 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 10.00 | Current (%): 357.0 | Torque (ft-lbs): 14.00 | Torque (%): 233.0 | Speed (RPM): 1,450 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 15.50 | Current (%): 554.0 | Torque (ft-lbs): 9.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!