1/0.56,1200/900,EPFC,184T,3/60/60/460#460
1/0.56,1200/900,EPFC,184T,3/60/60/460#460
Part#: 184TTGS17219
Catalog#: 184TTGS17219
Weight: 143 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1,0.56 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1145,860 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 66 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1.8,1.25 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 34.3 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 1.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1145 rpm | Connection Drawing | Connection Drawing: EE7317H |
Outline Drawing | Outline Drawing: SS68728-800 | Voltage | Voltage: 460 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 66 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 143.00 LB |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.10 | 25%: 1.20 | 50%: 1.30 | 75%: 1.60 | 100%: 1.80 | 115%: 2.00 | 125%: 2.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.17 | 25%: 0.40 | 50%: 0.60 | 75%: 0.85 | 100%: 1.10 | 115%: 1.30 | 125%: 1.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 48.5 | 50%: 62.5 | 75%: 67.5 | 100%: 66.0 | 115%: 65.5 | 125%: 64.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 42.5 | 50%: 58.0 | 75%: 68.5 | 100%: 77.0 | 115%: 80.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,165 | 100%: 1,145 | 115%: 1,135 | 125%: 1,125 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.20 | 50%: 2.30 | 75%: 3.50 | 100%: 4.60 | 115%: 5.30 | 125%: 5.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 5.80 | Current (%): 322.0 | Torque (ft-lbs): 7.50 | Torque (%): 163.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 6.50 | Current (%): 361.0 | Torque (ft-lbs): 6.00 | Torque (%): 130.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 6.70 | Current (%): 372.0 | Torque (ft-lbs): 6.50 | Torque (%): 141.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 6.20 | Current (%): 344.0 | Torque (ft-lbs): 6.50 | Torque (%): 141.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.10 | Current (%): 61.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 4.50 | Current (%): 250.0 | Torque (ft-lbs): 9.20 | Torque (%): 200.0 | Speed (RPM): 920 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 1.80 | Current (%): 100.0 | Torque (ft-lbs): 4.60 | Torque (%): 100.0 | Speed (RPM): 1,145 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!