1.5,900,EPFC,184TC,3/60/230/460
1.5,900,EPFC,184TC,3/60/230/460
Part#: 184TTGS17601
Catalog#: 184TTGS17601
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 865 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TC | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.8/2.9 A | Power Factor | Power Factor: 62.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 13.4 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 5.8/2.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 865 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
Outline Drawing | Outline Drawing: A-SS63882-675 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 74 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.20 | 25%: 2.30 | 50%: 2.40 | 75%: 2.70 | 100%: 2.90 | 115%: 3.40 | 125%: 3.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.50 | 50%: 0.80 | 75%: 1.10 | 100%: 1.50 | 115%: 1.70 | 125%: 1.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 56.5 | 50%: 69.0 | 75%: 73.0 | 100%: 74.0 | 115%: 73.5 | 125%: 73.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 28.0 | 50%: 42.5 | 75%: 54.5 | 100%: 62.5 | 115%: 67.0 | 125%: 69.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 890 | 50%: 880 | 75%: 870 | 100%: 865 | 115%: 855 | 125%: 850 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 45.0 | 50%: 40.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.80 | 100%: 9.10 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 12.50 | Current (%): 431.0 | Torque (ft-lbs): 16.00 | Torque (%): 176.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 12.00 | Current (%): 414.0 | Torque (ft-lbs): 18.00 | Torque (%): 198.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 76.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.90 | Current (%): 100.0 | Torque (ft-lbs): 9.10 | Torque (%): 100.0 | Speed (RPM): 865 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 9.00 | Current (%): 310.0 | Torque (ft-lbs): 24.50 | Torque (%): 269.0 | Speed (RPM): 780 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 14.00 | Current (%): 483.0 | Torque (ft-lbs): 17.50 | Torque (%): 192.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 13.00 | Current (%): 448.0 | Torque (ft-lbs): 15.00 | Torque (%): 165.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!