3/4,900,EPFC184T,3/60/230/460
3/4,900,EPFC184T,3/60/230/460
Part#: 184TTGS7125
Catalog#: 184TTGS7125
Weight: 124 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 Hp |
Output KW | Output KW: 0.56 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 865 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.2/1.6 A | Power Factor | Power Factor: 54 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 21.9 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 3.2/1.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 865 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS68728-675 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.56 kW | Output HP | Output HP: 0.75 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 74 % |
Weight | Weight: 124.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.40 | 50%: 1.45 | 75%: 1.55 | 100%: 1.60 | 115%: 1.80 | 125%: 1.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.30 | 50%: 0.45 | 75%: 0.60 | 100%: 0.75 | 115%: 0.90 | 125%: 1.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 53.0 | 50%: 65.5 | 75%: 71.5 | 100%: 74.0 | 115%: 74.0 | 125%: 74.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 25.0 | 50%: 37.5 | 75%: 46.5 | 100%: 54.0 | 115%: 59.0 | 125%: 60.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 890 | 50%: 880 | 75%: 875 | 100%: 865 | 115%: 860 | 125%: 855 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.30 | 75%: 3.50 | 100%: 4.55 | 115%: 5.20 | 125%: 5.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 5.00 | Current (%): 313.0 | Torque (ft-lbs): 14.50 | Torque (%): 319.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 7.30 | Current (%): 456.0 | Torque (ft-lbs): 11.50 | Torque (%): 253.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!