2,1200,EPFC,184HPV,3/60/230/460
2,1200,EPFC,184HPV,3/60/230/460
Part#: 184TTGS7386
Catalog#: 184TTGS7386
Weight: 141 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1145 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184HPV | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.8/3.4 A | Power Factor | Power Factor: 72.4 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.8 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 6.8/3.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1145 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
Outline Drawing | Outline Drawing: A-SS65117-675 | Voltage | Voltage: 230/460 V |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 75.5 % |
Weight | Weight: 141.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.10 | 25%: 2.20 | 50%: 2.50 | 75%: 2.80 | 100%: 3.40 | 115%: 3.70 | 125%: 3.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.17 | 25%: 0.58 | 50%: 1.00 | 75%: 1.40 | 100%: 1.90 | 115%: 2.20 | 125%: 2.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.0 | 50%: 75.5 | 75%: 78.5 | 100%: 75.5 | 115%: 75.5 | 125%: 74.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 33.0 | 50%: 50.0 | 75%: 62.5 | 100%: 72.4 | 115%: 76.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,160 | 100%: 1,145 | 115%: 1,140 | 125%: 1,135 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 35.0 | 50%: 30.0 | 75%: 0.0 | 100%: 61.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.80 | 100%: 9.10 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 17.00 | Current (%): 500.0 | Torque (ft-lbs): 19.50 | Torque (%): 214.0 | Speed (RPM): 310 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 18.00 | Current (%): 529.0 | Torque (ft-lbs): 17.00 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 15.00 | Current (%): 441.0 | Torque (ft-lbs): 24.00 | Torque (%): 264.0 | Speed (RPM): 610 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 12.00 | Current (%): 353.0 | Torque (ft-lbs): 27.00 | Torque (%): 297.0 | Speed (RPM): 915 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 17.50 | Current (%): 515.0 | Torque (ft-lbs): 17.00 | Torque (%): 187.0 | Speed (RPM): 110 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!