Kiln Duty Motor

Kiln Duty Motor - 184TTTCD18578

Part#: 184TTTCD18578

Catalog#: S554A

Model#: 184TTTCD18578AA

Weight: 102 lb

Sorry, this item is no longer available

Specifications


Phase Phase: 3 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 575 V
Speed Speed: 1175 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Thermal Protection Thermal Protection: Thermostat
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 90 °C
Frequency Frequency: 60 Hz Current Current: 2.4 A
Power Factor Power Factor: 70 Duty Duty: Continuous
Insulation Class Insulation Class: H Design Code Design Code: B
KVA Code KVA Code: L Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205 Enclosure Enclosure: Totally Enclosed Air Over
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 8.12433 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball / Heat Stabilized
Opp Drive End Bearing Opp Drive End Bearing: Ball / Heat Stabilized Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 20:1
Output HP Output HP: 2 Hp Output KW Output KW: 1.5 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 575 V Current Current: 2.4 A
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 1175 rpm Connection Drawing Connection Drawing: EE7300T
Outline Drawing Outline Drawing: SS600211-200 Packaged Length Packaged Length: 22.19 IN
Weight Weight: 102.00 LB UPC UPC: 722856213587
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.40 25%: 1.50 50%: 1.70 75%: 2.00 100%: 2.35 115%: 2.60 125%: 2.80
% of Rated Load: Rated Output (KW) 0%: 0.10 25%: 0.48 50%: 0.87 75%: 1.28 100%: 1.69 115%: 1.95 125%: 2.12
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 77.0 50%: 85.5 75%: 87.0 100%: 87.5 115%: 87.5 125%: 87.0
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 32.0 50%: 51.5 75%: 64.5 100%: 70.0 115%: 73.0 125%: 75.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,192 50%: 1,188 75%: 1,180 100%: 1,175 115%: 1,170 125%: 1,165
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.40 75%: 6.70 100%: 8.96 115%: 10.30 125%: 11.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 2.35 Current (%): 100.0 Torque (ft-lbs): 8.96 Torque (%): 100.0 Speed (RPM): 1,175 Rated Output (KW): 0.00 Power Factor (%): 70.0 Rated Output (Hp): 2.00
Curvepoint: Break-Down Current (Amps): 12.50 Current (%): 532.0 Torque (ft-lbs): 30.00 Torque (%): 335.0 Speed (RPM): 888 Rated Output (KW): 0.00 Power Factor (%): 66.0 Rated Output (Hp): 2.00
Curvepoint: Locked-Rotor Current (Amps): 18.20 Current (%): 774.0 Torque (ft-lbs): 23.00 Torque (%): 257.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 50.0 Rated Output (Hp): 2.00

Efficiency


Information not available at the moment. Please check back later!