Severe Duty Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 184TV Frame, TEAO

XRI®-SD Severe Duty Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 184TV Frame, TEAO - 184TTTN16545

Part#: 184TTTN16545

Catalog#: U1868

Model#: 184TTTN16545AA

Weight: 144 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • MAX GUARD® Class F insulation system
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Extended grease tubes, Regreasable in service
  • T-drains provided for effective drainage (Installed in both endshields)
  • Suitable for all angle mounting
  • Suitable for 20:1 VT and 20:1 CT on VFD

Specifications


Phase Phase: 3 Output HP Output HP: 5 & 3 Hp
Output KW Output KW: 3.7 & 2.2 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1755 & 1487 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184TV Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 90.2 & 89.7 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 12.4/6.2 & 9.4/4.7 A
Power Factor Power Factor: 83.5 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: J Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Air Over
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 2.62 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Or Up Or Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 15.74 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1 1/8 in
Shaft Extension Shaft Extension: 2.85 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Inverter Load Inverter Load: Constant 20:1
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TV
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 12.4/6.2 A
Efficiency Efficiency: 90.2 % Service Factor Service Factor: 1.15
Speed Speed: 1755 rpm Connection Drawing Connection Drawing: A-EE7308
Outline Drawing Outline Drawing: 035670-1000 Packaged Length Packaged Length: 22.50 IN
Weight Weight: 144.00 LB UPC UPC: 722856132208
Packaged Width Packaged Width: 16.81 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 14.75 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.80 25%: 3.00 50%: 3.80 75%: 5.00 100%: 6.20 115%: 7.20 125%: 7.80
% of Rated Load: Rated Output (KW) 0%: 0.15 25%: 1.10 50%: 2.10 75%: 3.10 100%: 4.20 115%: 4.80 125%: 5.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.5 50%: 90.2 75%: 90.2 100%: 90.2 115%: 89.5 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 47.0 50%: 70.0 75%: 78.5 100%: 83.5 115%: 84.5 125%: 86.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,780 75%: 1,765 100%: 1,755 115%: 1,745 125%: 1,740
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.50 100%: 15.00 115%: 17.50 125%: 19.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 46.00 Current (%): 742.0 Torque (ft-lbs): 34.50 Torque (%): 230.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 48.0 Rated Output (Hp): 5.00
Curvepoint: 1/3 Current (Amps): 44.00 Current (%): 710.0 Torque (ft-lbs): 29.00 Torque (%): 193.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Pull-Up Current (Amps): 41.00 Current (%): 661.0 Torque (ft-lbs): 31.00 Torque (%): 207.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: 2/3 Current (Amps): 39.00 Current (%): 629.0 Torque (ft-lbs): 36.00 Torque (%): 240.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: Break-Down Current (Amps): 25.00 Current (%): 403.0 Torque (ft-lbs): 45.00 Torque (%): 300.0 Speed (RPM): 1,600 Rated Output (KW): Power Factor (%): 74.0 Rated Output (Hp): 5.00
Curvepoint: Full Load Current (Amps): 6.20 Current (%): 100.0 Torque (ft-lbs): 15.00 Torque (%): 100.0 Speed (RPM): 1,755 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00
Curvepoint: No Load Current (Amps): 2.80 Current (%): 45.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 5.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle