5,3000,TEAO,184T,3/50/380-415
5,3000,TEAO,184T,3/50/380-415
Part#: 184TTTN17002
Catalog#: 184TTTN17002
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 380-415 V |
Speed | Speed: 2910 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 7.4-6.8 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7.4-6.8 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2910 rpm | Connection Drawing | Connection Drawing: 005010.01ME |
Outline Drawing | Outline Drawing: 035670.800 | Voltage | Voltage: 380-415 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 86.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 2.50 | 50%: 3.70 | 75%: 5.20 | 100%: 6.80 | 115%: 7.80 | 125%: 8.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.20 | 50%: 2.20 | 75%: 3.25 | 100%: 4.29 | 115%: 5.02 | 125%: 5.45 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.5 | 50%: 85.0 | 75%: 86.7 | 100%: 86.5 | 115%: 85.0 | 125%: 84.8 |
% of Rated Load: Power Factor (%) | 0%: 22.5 | 25%: 67.0 | 50%: 82.5 | 75%: 88.0 | 100%: 90.0 | 115%: 91.0 | 125%: 91.2 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,980 | 50%: 2,960 | 75%: 2,940 | 100%: 2,910 | 115%: 2,870 | 125%: 2,860 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.40 | 75%: 6.70 | 100%: 9.00 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 43.00 | Current (%): 632.0 | Torque (ft-lbs): 22.50 | Torque (%): 250.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 53.70 | Current (%): 790.0 | Torque (ft-lbs): 21.40 | Torque (%): 238.0 | Speed (RPM): 0 | Rated Output (KW): 20.30 | Power Factor (%): 52.5 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 51.00 | Current (%): 750.0 | Torque (ft-lbs): 18.20 | Torque (%): 202.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 54.00 | Current (%): 794.0 | Torque (ft-lbs): 19.40 | Torque (%): 216.0 | Speed (RPM): 130 | Rated Output (KW): 20.20 | Power Factor (%): 53.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.80 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 2,910 | Rated Output (KW): 4.29 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.30 | Power Factor (%): 22.5 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 35.50 | Current (%): 522.0 | Torque (ft-lbs): 31.40 | Torque (%): 349.0 | Speed (RPM): 2,270 | Rated Output (KW): 19.20 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!