1/2,720,184T,3/60/230/460
1/2,720,184T,3/60/230/460
Part#: 184TTTR17128
Catalog#: 184TTTR17128
Weight: 85 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.50 Hp |
Output KW | Output KW: 0.37 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 695 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 69 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.0/1.5 A | Power Factor | Power Factor: 45 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 41.2 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 3.0/1.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 695 rpm | Connection Drawing | Connection Drawing: A-EE7335 |
Outline Drawing | Outline Drawing: A-SS600099-675 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 0.37 kW | Output HP | Output HP: 0.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 69 % |
Weight | Weight: 85.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.20 | 25%: 1.25 | 50%: 1.35 | 75%: 1.40 | 100%: 1.50 | 115%: 1.55 | 125%: 1.55 |
% of Rated Load: Rated Output (KW) | 0%: 0.13 | 25%: 0.25 | 50%: 0.31 | 75%: 0.44 | 100%: 0.54 | 115%: 0.61 | 125%: 0.69 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 50.0 | 50%: 56.5 | 75%: 69.0 | 100%: 69.0 | 115%: 70.5 | 125%: 67.5 |
% of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 24.5 | 50%: 34.0 | 75%: 43.0 | 100%: 45.0 | 115%: 48.2 | 125%: 56.5 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 710 | 50%: 705 | 75%: 700 | 100%: 695 | 115%: 690 | 125%: 680 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 2.80 | 75%: 3.20 | 100%: 3.80 | 115%: 4.30 | 125%: 4.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 5.25 | Current (%): 0.0 | Torque (ft-lbs): 7.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: Break-Down | Current (Amps): 4.00 | Current (%): 0.0 | Torque (ft-lbs): 10.90 | Torque (%): 286.0 | Speed (RPM): 510 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: 2/3 | Current (Amps): 3.50 | Current (%): 250.0 | Torque (ft-lbs): 7.00 | Torque (%): 184.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: 1/3 | Current (Amps): 4.50 | Current (%): 321.0 | Torque (ft-lbs): 5.50 | Torque (%): 145.0 | Speed (RPM): 50 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Efficiency
Information not available at the moment. Please check back later!