1.5,900,TEAO,184T,3/60/208
1.5,900,TEAO,184T,3/60/208
Part#: 184TTTS18101
Catalog#: 184TTTS18101
Weight: 104 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208 V |
Speed | Speed: 865 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.8 A | Power Factor | Power Factor: 58.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.44 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 6.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 865 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: A-SS68316-675 | Voltage | Voltage: 208 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 78.5 % |
Weight | Weight: 104.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.87 | 25%: 5.09 | 50%: 5.53 | 75%: 6.19 | 100%: 6.75 | 115%: 7.30 | 125%: 7.74 |
% of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 0.52 | 50%: 0.84 | 75%: 1.10 | 100%: 1.40 | 115%: 1.60 | 125%: 1.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 50.5 | 50%: 68.0 | 75%: 75.0 | 100%: 78.2 | 115%: 77.0 | 125%: 75.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 29.0 | 50%: 43.0 | 75%: 53.0 | 100%: 58.8 | 115%: 64.0 | 125%: 67.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 885 | 75%: 875 | 100%: 865 | 115%: 855 | 125%: 850 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.30 | 50%: 4.60 | 75%: 6.80 | 100%: 9.00 | 115%: 10.50 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 9.00 | Current (%): 295.0 | Torque (ft-lbs): 24.50 | Torque (%): 272.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 72.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 13.50 | Current (%): 443.0 | Torque (ft-lbs): 17.50 | Torque (%): 194.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 3.05 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 865 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 12.50 | Current (%): 410.0 | Torque (ft-lbs): 18.50 | Torque (%): 206.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 14.00 | Current (%): 459.0 | Torque (ft-lbs): 20.50 | Torque (%): 228.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 11.90 | Current (%): 390.0 | Torque (ft-lbs): 21.50 | Torque (%): 239.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!