Washdown Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 184TC Frame, TEFC
PowerWash™ EXT Washdown Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 184TC Frame, TEFC - 184TTWD16008
Part#: 184TTWD16008
Catalog#: 132646.00M
Model#: 184TTWD16008AA
Weight: 132 lb
List Price: $3,510.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 3 Hp |
| Voltage | Voltage: 230/460 & 190/380 V | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184TC | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 86.5 & 84.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Power Factor | Power Factor: 83.7 |
| Duty | Duty: CONTINUOUS | Insulation Class | Insulation Class: F3 |
| Design Code | Design Code: B | KVA Code | KVA Code: K |
| Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
| Enclosure | Enclosure: TEFC | UL | UL: V - LI,ME-INS,CONST UL REC |
| CSA | CSA: Y | CE | CE: Y |
| IP Code | IP Code: 69 |
| Starting Method | Starting Method: LINE OR INVERTER | Poles | Poles: 2 |
| Rotation | Rotation: REV | Resistance Main | Resistance Main: 3.97 Ohms |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: STAINLESS STEEL | Shaft Type | Shaft Type: T |
| Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY | Inverter Load | Inverter Load: VARIABLE 10:1 |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: OL132646 |
| Weight | Weight: 132.00 LB | UPC | UPC: 722856204486 |
| Country of Origin | Country of Origin: United States of America |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 2.10 | 50%: 2.60 | 75%: 3.20 | 100%: 3.80 | 115%: 4.40 | 125%: 4.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.60 | 115%: 2.80 | 125%: 3.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.8 | 50%: 79.4 | 75%: 82.8 | 100%: 86.5 | 115%: 86.2 | 125%: 85.8 |
| % of Rated Load: Power Factor (%) | 0%: 13.9 | 25%: 47.8 | 50%: 67.6 | 75%: 76.4 | 100%: 83.7 | 115%: 83.7 | 125%: 83.7 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,578 | 50%: 3,559 | 75%: 3,539 | 100%: 3,510 | 115%: 3,505 | 125%: 3,500 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 4.80 | 125%: 5.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 21.70 | Current (%): | Torque (ft-lbs): 18.20 | Torque (%): | Speed (RPM): 2,800 | Rated Output (KW): | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,528 | Rated Output (KW): | Power Factor (%): 83.7 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 32.00 | Current (%): | Torque (ft-lbs): 9.50 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 30.00 | Current (%): | Torque (ft-lbs): 10.50 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 32.50 | Current (%): | Torque (ft-lbs): 9.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 33.00 | Current (%): | Torque (ft-lbs): 11.00 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 49.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.80 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 13.9 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!