Washdown Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 184TC Frame, TEFC
PowerWash™ EXT Washdown Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 184TC Frame, TEFC - 184TTWD16008
Part#: 184TTWD16008
Catalog#: 132646.00M
Model#: 184TTWD16008AA
Weight: 132 lb
List Price: $3,510.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 3 Hp |
| Output KW | Output KW: 2.2 & 2.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3510 & 2912 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 86.5 & 84.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 7.6/3.8 & 9.4/4.7 A |
| Power Factor | Power Factor: 83.7 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6207 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 69 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.97 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Stainless Steel |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Variable 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 7.6/3.8 A |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: OL132646 | Weight | Weight: 132.00 LB |
| UPC | UPC: 722856204486 | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 2.10 | 50%: 2.60 | 75%: 3.20 | 100%: 3.80 | 115%: 4.40 | 125%: 4.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.80 | 50%: 1.40 | 75%: 2.00 | 100%: 2.60 | 115%: 2.80 | 125%: 3.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.8 | 50%: 79.4 | 75%: 82.8 | 100%: 86.5 | 115%: 86.2 | 125%: 85.8 |
| % of Rated Load: Power Factor (%) | 0%: 13.9 | 25%: 47.8 | 50%: 67.6 | 75%: 76.4 | 100%: 83.7 | 115%: 83.7 | 125%: 83.7 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,578 | 50%: 3,559 | 75%: 3,539 | 100%: 3,510 | 115%: 3,505 | 125%: 3,500 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.30 | 100%: 4.50 | 115%: 4.80 | 125%: 5.20 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 33.00 | Current (%): | Torque (ft-lbs): 11.00 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 49.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 32.50 | Current (%): | Torque (ft-lbs): 9.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 32.00 | Current (%): | Torque (ft-lbs): 9.50 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 30.00 | Current (%): | Torque (ft-lbs): 10.50 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 21.70 | Current (%): | Torque (ft-lbs): 18.20 | Torque (%): | Speed (RPM): 2,800 | Rated Output (KW): | Power Factor (%): 75.5 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.80 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 13.9 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,528 | Rated Output (KW): | Power Factor (%): 83.7 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!