Washdown Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 184TC Frame, TEFC
PowerWash™ EXT Washdown Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 184TC Frame, TEFC - 184TTWD16009
Part#: 184TTWD16009
Catalog#: 132648.00M
Model#: 184TTWD16009AA
Weight: 145 lb
List Price: $3,699.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 5 & 5 Hp |
| Voltage | Voltage: 230/460 & 190/380 V | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 184TC | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 88.5 & 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Power Factor | Power Factor: 88 |
| Duty | Duty: CONTINUOUS | Insulation Class | Insulation Class: F3 |
| Design Code | Design Code: B | KVA Code | KVA Code: J |
| Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
| Enclosure | Enclosure: TEFC | UL | UL: V - LI,ME-INS,CONST UL REC |
| CSA | CSA: Y | CE | CE: Y |
| IP Code | IP Code: 69 |
| Starting Method | Starting Method: LINE OR INVERTER | Poles | Poles: 2 |
| Rotation | Rotation: REV | Resistance Main | Resistance Main: 0 Ohms |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: STAINLESS STEEL | Shaft Type | Shaft Type: T |
| Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY | Inverter Load | Inverter Load: VARIABLE 10:1 |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: OL132648 |
| Weight | Weight: 145.00 LB | UPC | UPC: 722856204509 |
| Country of Origin | Country of Origin: United States of America |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 2.90 | 50%: 3.70 | 75%: 4.85 | 100%: 6.20 | 115%: 6.90 | 125%: 7.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.27 | 25%: 1.23 | 50%: 2.20 | 75%: 3.20 | 100%: 4.21 | 115%: 4.90 | 125%: 5.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.0 | 50%: 85.0 | 75%: 87.0 | 100%: 88.5 | 115%: 88.4 | 125%: 88.2 |
| % of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 59.1 | 50%: 71.8 | 75%: 84.0 | 100%: 88.0 | 115%: 86.2 | 125%: 88.6 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,540 | 100%: 3,520 | 115%: 3,505 | 125%: 3,500 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.60 | 125%: 9.40 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 2.40 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 48.50 | Current (%): 782.0 | Torque (ft-lbs): 18.00 | Torque (%): 240.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Full Load | Current (Amps): 6.20 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
| Curvepoint: Break-Down | Current (Amps): 31.00 | Current (%): 500.0 | Torque (ft-lbs): 26.00 | Torque (%): 347.0 | Speed (RPM): 2,890 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!