Washdown Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184TC Frame, TEFC

PowerWash™ SXT-Plus Washdown Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184TC Frame, TEFC - 184TTWD6031

Part#: 184TTWD6031

Catalog#: 132208.00M

Model#: 184TTWD6031BB

Weight: 96 lb

List Price: $2,918.00

Key Features


  • Suitable for use on VFD, 10:1 Variable torque, 10:1 (TEFC) or 1000:1 (TENV) Constant Torque
  • MAX GUARD® Class F insulation system
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Double sealed ball bearings with moisture resistant, high temperature grease
  • 300 Series Stainless steel external construction: frame, endshields, shaft, conduit box, mounting base and hardware for superior corrosion resistance
  • Internal corrosion resistant coatings on rotor and heavy polyester varnish on the stator
  • 100% Paint-free construction
  • Viton® o-rings, shaft seals, and gaskets for superior sealing against chemicals
  • Hydrophobic breather in OP endshield and conduit box equalize air pressure
  • Nameplate information laser etched on frame

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle