Obsolete, replaced by 192014.00 -..1/4HP-0.18kW..3600RPM.D63D.TEFC.230/460V.3PH.60HZ.CONT.40C.B3/.B5..............
Obsolete, replaced by 192014.00 -..1/4HP-0.18kW..3600RPM.D63D.TEFC.230/460V.3PH.60HZ.CONT.40C.B3/.B5..............
Part#: 192014.30
Catalog#: 192014.30
Weight: 9.45 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.25 & 0.25 Hp |
Output KW | Output KW: 0.19 & 0.19 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3355 & 2715 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D63D | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 66 & 64 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 1.0/0.5 & 1.2/0.6 A | Power Factor | Power Factor: 72 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6201 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6201 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: D |
Current | Current: 1.0/0.50 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3355 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19201430 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.19 kW |
Output HP | Output HP: 0.25 Hp | Frame Size | Frame Size: 63 |
Efficiency | Efficiency: 66 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 9.45 LB | UPC | UPC: 691720099322 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.39 | 25%: 0.40 | 50%: 0.42 | 75%: 0.45 | 100%: 0.50 | 125%: 0.54 | 150%: 0.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.07 | 25%: 0.12 | 50%: 0.17 | 75%: 0.22 | 100%: 0.27 | 125%: 0.33 | 150%: 0.39 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 39.8 | 50%: 55.2 | 75%: 64.1 | 100%: 66.9 | 125%: 67.4 | 150%: 66.8 |
% of Rated Load: Power Factor (%) | 0%: 21.2 | 25%: 37.0 | 50%: 50.2 | 75%: 61.1 | 100%: 68.8 | 125%: 77.4 | 150%: 82.4 |
% of Rated Load: Speed (RPM) | 0%: 3,575 | 25%: 3,530 | 50%: 3,485 | 75%: 3,435 | 100%: 3,385 | 125%: 3,325 | 150%: 3,260 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.60 | 100%: 6.10 | 125%: 7.60 | 150%: 9.10 |
Efficiency
Information not available at the moment. Please check back later!