Obsolete Replaced by 192035.00..1/2HP-0.37kW..1800RPM.D71D.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B5..............

Obsolete Replaced by 192035.00..1/2HP-0.37kW..1800RPM.D71D.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B5..............
Part#: 192035.30
Catalog#: 192035.30
Weight: 15 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.50 & 0.50 Hp |
Output KW | Output KW: 0.37 & 0.37 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1675 & 1350 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D71D | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 72 & 68 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 2.0/1.0 & 2.2/1.1 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6202 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6202 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 11.5 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: D |
Current | Current: 2.0/1.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1675 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19203530 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.37 kW |
Output HP | Output HP: 0.50 Hp | Frame Size | Frame Size: 71 |
Efficiency | Efficiency: 72 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 15.00 LB | UPC | UPC: 691720099391 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.79 | 25%: 0.79 | 50%: 0.81 | 75%: 0.86 | 100%: 0.96 | 125%: 1.10 | 150%: 1.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.17 | 25%: 0.16 | 50%: 0.27 | 75%: 0.38 | 100%: 0.51 | 125%: 0.67 | 150%: 0.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 57.7 | 50%: 69.3 | 75%: 72.8 | 100%: 73.7 | 125%: 68.7 | 150%: 63.2 |
% of Rated Load: Power Factor (%) | 0%: 27.3 | 25%: 26.1 | 50%: 41.7 | 75%: 55.2 | 100%: 66.3 | 125%: 76.9 | 150%: 80.2 |
% of Rated Load: Speed (RPM) | 0%: 1,795 | 25%: 1,775 | 50%: 1,749 | 75%: 1,721 | 100%: 1,683 | 125%: 1,629 | 150%: 1,553 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.00 | 50%: 12.00 | 75%: 18.00 | 100%: 25.00 | 125%: 32.00 | 150%: 41.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 4.00 | Current (%): 417.0 | Torque (ft-lbs): 74.00 | Torque (%): 296.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 49.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: Full Load | Current (Amps): 0.96 | Current (%): 100.0 | Torque (ft-lbs): 25.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 79.00 | Torque (%): 316.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.50 |
Efficiency
Information not available at the moment. Please check back later!